Catalog No. : EXSHC0410
Description: 20MM SS-TPV COAT EX COND 10M - BL
UPC: 5011949022836
Descriptors
|
Category |
Liquid Tight Conduit |
|
Application |
Connection for Conduit Systems with High Temperature Applications |
Specifications
|
Material |
Stainless Steel Core and Thermoplastic Rubber Coating |
|
Color |
Black |
Classifications
|
Brand Name |
Kopex-Ex |
|
Standard |
IEC61386 |
Dimensions
|
Trade Size |
20 mm |
|
Inside Diameter |
16 mm |
|
Length |
10 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
20 mm |
|
Nominal size in inch |
1/2 inch |
|
Inner diameter |
16 mm |
|
Material |
Stainless steel |
|
Surface protection |
Untreated |
|
Sheathing material 1st coating |
Other |
|
Bending radius, static |
60 mm |
|
Colour |
Black |
|
Bending strength |
Flexible |
|
Approved according to DIN EN 61386-23 |
Y |