Catalog No. : EXSC-2
Description: 3.2 OZ. SEALING CEMENT
UPC: 42269449503
3.2 Ounces Sealing Cement, 2.75 Cubic Inch, for Use with Sealing Fittings
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sealing compound |
|
Special Features |
The Insulation In the Conductors Sealed In the Cement May Be Approved Thermoplastic or Rubber, with or Without Lead Covering. |
|
Application |
For Use with Hazardous Location Fittings |
Specifications
|
Container |
Pouch |
|
Material |
Sealing Cement |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
CSA, UL E34438 |
Dimensions
|
Size |
3.2 Ounces |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 42843 | 441803 | N/A | N/A | N/A |
| UL | E34438 | N/A | N/A | N/A | N/A |