Catalog No. : EXSC-16
Description: 1 LB. 10 OZ SEALING CEMENT
UPC: 42269449657
1 Lb. 10 Ounces Sealing Cement, 23 Cubic Inch, for Use with Sealing Fittings
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sealing compound |
|
Special Features |
The Insulation In The Conductors Sealed In The Cement May Be Approved Thermoplastic or Rubber, with or Without Lead Covering. |
|
Application |
For Use with Hazardous Location Fittings |
Specifications
|
Container |
Bucket |
|
Material |
Sealing Cement |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
CCSA, UL E34438 |
Dimensions
|
Size |
1 Pound |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 42843 | 441803 | N/A | N/A | N/A |
| UL | E34438 | N/A | N/A | N/A | N/A |