Catalog No. : EXS/M20/C
Description: SS M20 COUPLER
UPC: 5011949015500
Conduit Coupler, M20 Female Threads, Suitable for Use in Zones 1, 2 , 21, and 22, Exde I and Exde IIC, Length 32mm, Stainless Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
For Use in Exde I and Exde IIC Areas to Connector Conduit |
Specifications
|
Flexibility |
Rigid |
|
Material |
Stainless Steel |
|
Color |
Metallic |
Classifications
|
Brand Name |
Kopex-Ex |
|
Standard |
ATEX :- Baseefa 08ATEX0359U, IECEx :- IECEx BAS 08.0121U , InMetro :- UL-BR15.0331U |
Dimensions
|
Trade Size |
Female M20 |
|
Length |
32 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Metal |
|
Material quality |
Stainless steel others |
|
Colour |
Natural colour |