Catalog No. : EXS/075-M20/TC
Description: SS THREAD CONVERTOR
UPC: 5011949020191
Descriptors
Category |
Electrical conduit coupling |
Application |
Suitable for use in Zone 1, 2, 21, 22 Exd & Exe to Convert Thread Connections Between Conduit |
Specifications
Flexibility |
Rigid |
Material |
Stainless Steel |
Color |
Metallic |
Classifications
Brand Name |
Kopex-Ex |
Standard |
UL1203, IECEX, ATEX, INMETRO, EACEX, CNEX |
Dimensions
Trade Size |
Male 3/4 in , Female M20 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Thread type inner thread |
Metric |
Thread size inner thread metric |
20 |
Thread type outer thread |
NPT |
Thread size outer thread (inch) |
3/4 inch |
Material |
Stainless steel |
Nickel-plated |
N |
Explosion-proof |
Y |