Catalog No. : EXRM0404
Description: 45D NPB EX FITTING M20 20MM-MET
UPC: 5011949018051
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
For Use in Industrial and Zone 2 Applications to Connect Conduit Systems |
Specifications
|
Material |
Brass |
|
Finish |
Nickel Plated |
|
Color |
Metallic |
|
Insulation |
IP66, 67 Rating |
|
Temperature Rating |
-50 to 130 C |
|
Environmental Conditions |
Industrial and Zone 2 Areas |
Classifications
|
Brand Name |
Kopex-Ex |
|
Standard |
BS EN 61386 |
Dimensions
|
Size |
Conduit Size 20mm , M20 Thread |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E135398 | N/A | YDRQ | N/A | N/A |
|
Nominal diameter |
20 mm |
|
Nominal size in inch |
1/2 inch |
|
Degree of protection (IP) conduit dependant |
IP66-IP66 |
|
Model |
45°-elbow |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Thread type |
Metric |
|
Thread connection size |
M20 x 1.5 |
|
One-piece |
Y |
|
Material housing |
Brass |
|
Surface protection |
Nickel-plated |
|
Total length |
58 mm |
|
Approved in combination with protective conduit DIN EN 61386-23 |
Y |
|
Approved in combination with protective conduit CSA |
N |
|
Approved in combination with protective conduit UL |
N |
|
Approved in combination with protective conduit FI |
N |