Catalog No. : EXQAS0505
Description: STR SS EX FITTING NPT075 25MM-MET
UPC: 5011949002746
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
For Use in Industrial and Zone 2 Applications to Connect Conduit Systems |
Specifications
|
Color |
Stainless Steel |
Classifications
|
Brand Name |
Kopex-Ex |
Dimensions
|
Size |
Conduit Size 3/4 Inch/25mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
25 mm |
|
Nominal size in inch |
3/4 inch |
|
Degree of protection (IP) conduit dependant |
IP66-IP67 |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Thread type |
NPT |
|
Thread connection size |
Other |
|
Material housing |
Stainless steel |