Catalog No. : EXPQM0606
Description: STR NPB EX FITTING M32 34MM-MET
UPC: 5011949003088
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Insertion Into Threaded Entries and Knockouts Using a Locknut to Secure |
Specifications
|
Material |
Brass |
|
Insulation Class |
IP66 |
|
Finish |
Nickel Plated |
|
Color |
Metallic |
|
Connection |
Straight, M32 thread |
|
Temperature Rating |
Static: -20 to 80 C |
Classifications
|
Brand Name |
Kopex-Ex |
|
Standard |
ATEX :- Baseefa08 ATEX003x, IECEx :- IECEx BAS08.001X |
Dimensions
|
Size |
Conduit Size 32mm , M32 Thread |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E135398 | N/A | YDRQ | N/A | N/A |
|
Nominal diameter |
32 mm |
|
Nominal size in inch |
1 inch |
|
Degree of protection (IP) |
IP66 |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Type of connection |
Thread |
|
Thread type |
Metric |
|
Thread connection size |
M32 x 1.5 |
|
Thread length |
17 mm |
|
Total length |
42 mm |
|
Material |
Other |
|
Material sealing |
Other |
|
Colour |
Other |