Catalog No. : EXN08MMC2K
Description: EXN08MMC2 KIT
UPC: 5011949235311
Descriptors
|
Category |
Cable gland connector |
|
Special Features |
Kit Comes with Locknut, Shroud, Earth Tag, and Washer |
|
Application |
For Use with Unarmoured Cable to Provide Secure Cable Connections Through Knockouts and Threaded Entries |
Specifications
|
Conductor Range |
35 to 41 Millimeters |
|
Material |
Brass |
|
Finish |
Nickel Plated |
|
Color |
Metallic |
|
Insulation |
IP66-68 Rating |
|
Temperature Rating |
-40 to 80 C |
|
Environmental Conditions |
Flameproof Ex d and Increased Safety Ex e |
Classifications
|
Brand Name |
Kopex-Ex |
|
Standard |
UL Listed, Approved to EN60079-0, 60079-1, 60079-7, 60079-31 |
Dimensions
|
Size |
M50 |
|
Thread type |
Metric |
|
Nominal thread size metric/PG |
50 |
|
Pitch thread |
1.5 mm |
|
Thread length |
18 mm |
|
Hexagon angular dimension |
70 mm |
|
Suitable for cable diameter |
35.0-41.0 mm |
|
Material |
Metal |
|
Material quality |
Brass |
|
Surface protection |
Nickel-plated |
|
Halogen free |
N |
|
Glass-fibre reinforced |
N |
|
Degree of protection (IP) |
IP68 |
|
Shock resistant |
N |
|
Colour |
Natural colour |
|
Bend radius protection/trumpet flare |
N |
|
With locknut |
Y |
|
Model |
Straight |
|
Flat cable coupling |
N |
|
Explosion-tested version |
Y |
|
For Ex-zone gas |
None |
|
For Ex-Zone dust |
None |
|
EMC-version |
N |