text.skipToContent text.skipToNavigation

Catalog No. : EXN08AMC2

Description:  1 1/2 NPT N/P GLAND EXE IIC/EXTD

UPC: 5011949230330

Single Compression Cable Gland, 1-1/2 Inch NPT Thread, For Use with Non-Armoured Cable, Flameproof Ex d and Increased Safety Ex e, IP66-68 Rating, Length 63mm, Cable Range 35 to 41mm, Nickel Plated Brass
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable gland connector

Application

For Use with Unarmoured Cable to Provide Secure Cable Connections Through Knockouts and Threaded Entries

Specifications

Conductor Range

35 to 41 Millimeters

Material

Brass

Finish

Nickel Plated

Color

Metallic

Insulation

IP66-68 Rating

Temperature Rating

-40 to 80 C

Environmental Conditions

Flameproof Ex d and Increased Safety Ex e

Classifications

Brand Name

Kopex-Ex

Standard

UL Listed, Approved to EN60079-0, 60079-1, 60079-7, 60079-31

Dimensions

Size

1-1/2 Inch NPT

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E493663 N/A QCRV N/A N/A
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1 1/2 inch

Thread length

20 mm

Hexagon angular dimension

70 mm

Suitable for cable diameter

35.0-41.0 mm

Material

Metal

Material quality

Brass

Surface protection

Nickel-plated

Halogen free

N

Glass-fibre reinforced

N

Degree of protection (IP)

IP68

Shock resistant

N

Colour

Natural colour

Bend radius protection/trumpet flare

N

With locknut

N

Model

Straight

Flat cable coupling

N

Explosion-tested version

Y

For Ex-zone gas

None

For Ex-Zone dust

None

EMC-version

N

Documents/Support Tools

Marketing Brochure

Click here