Catalog No. : EXN06AC4
Description: 1NPT N/P BRASS BAR GLAND 16-26
UPC: 5011949238299
Descriptors
|
Category |
Cable gland connector |
|
Application |
For Use with Unarmoured Cable to Provide Secure Cable Connections Through Knockouts and Threaded Entries |
Specifications
|
Conductor Range |
16 to 26 Millimeters |
|
Material |
Brass |
|
Finish |
Nickel Plated |
|
Color |
Metallic |
|
Insulation |
IP66 Rating |
|
Temperature Rating |
-60 to 60 C |
|
Environmental Conditions |
Flameproof Ex d and Increased Safety Ex e, Suitable for Zones 1, 2, 21, 22 |
Classifications
|
Brand Name |
Kopex-Ex |
|
Standard |
Approved to EN60079-0, 60079-1, 60079-7, 60079-31 |
Dimensions
|
Size |
1 Inch NPT |
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
1 inch |
|
Thread length |
26 mm |
|
Hexagon angular dimension |
45 mm |
|
Suitable for cable diameter |
16.0-26.0 mm |
|
Material |
Metal |
|
Material quality |
Brass |
|
Surface protection |
Nickel-plated |
|
Halogen free |
N |
|
Glass-fibre reinforced |
N |
|
Degree of protection (IP) |
IP66 |
|
Shock resistant |
N |
|
Colour |
Natural colour |
|
Bend radius protection/trumpet flare |
N |
|
With locknut |
N |
|
Model |
Straight |
|
Flat cable coupling |
N |
|
Explosion-tested version |
Y |
|
For Ex-zone gas |
1, 2 |
|
For Ex-Zone dust |
21, 22 |
|
EMC-version |
N |
Documents/Support Tools
|
Marketing Brochure |