text.skipToContent text.skipToNavigation

Catalog No. : EXN04AMC2

Description:  1/2NPT N/P BRASS SC GLAND 4-12MM

UPC:

Single Compression Cable Gland, 1/2 Inch NPT Thread, For Use with Non-Armoured Cable, Flameproof Ex d and Increased Safety Ex e, IP66-68 Rating, Length 40mm, Cable Range 4 to 12mm, Nickel Plated Brass
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable gland connector

Application

For Use with Unarmoured Cable to Provide Secure Cable Connections Through Knockouts and Threaded Entries

Specifications

Conductor Range

4 to 12 Millimeters

Material

Brass

Finish

Nickel Plated

Color

Metallic

Insulation

IP66-68 Rating

Temperature Rating

-40 to 80 C

Environmental Conditions

Flameproof Ex d and Increased Safety Ex e

Classifications

Brand Name

Kopex-Ex

Standard

UL Listed, Approved to EN60079-0, 60079-1, 60079-7, 60079-31

Dimensions

Size

1/2 Inch NPT

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E493663 N/A QCRV N/A N/A
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1/2 inch

Thread length

16 mm

Hexagon angular dimension

24.5 mm

Suitable for cable diameter

4.0-12.0 mm

Material

Metal

Material quality

Brass

Surface protection

Nickel-plated

Halogen free

N

Glass-fibre reinforced

N

Degree of protection (IP)

IP68

Shock resistant

N

Colour

Natural colour

Bend radius protection/trumpet flare

N

With locknut

N

Model

Straight

Flat cable coupling

N

Explosion-tested version

Y

For Ex-zone gas

None

For Ex-Zone dust

None

EMC-version

N

Documents/Support Tools

Marketing Brochure

Click here