text.skipToContent text.skipToNavigation

Catalog No. : EXN04ALC2

Description:  1/2NPT N/P BRASS SC GLAND 10-16MM

UPC: 5011949229969

Single Compression Cable Gland, 1/2 Inch NPT Thread, For Use with Non-Armoured Cable, Flameproof Ex d and Increased Safety Ex e, IP66-68 Rating, Length 45mm, Cable Range 10 to 16mm, Nickel Plated Brass
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable gland connector

Application

For Use with Unarmoured Cable to Provide Secure Cable Connections Through Knockouts and Threaded Entries

Specifications

Conductor Range

10 to 16 Millimeters

Material

Brass

Finish

Nickel Plated

Color

Metallic

Insulation

IP66-68 Rating

Temperature Rating

-40 to 80 C

Environmental Conditions

Flameproof Ex d and Increased Safety Ex e

Classifications

Brand Name

Kopex-Ex

Standard

UL Listed, Approved to EN60079-0, 60079-1, 60079-7, 60079-31

Dimensions

Size

1/2 Inch NPT

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E493663 N/A QCRV N/A N/A
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1/2 inch

Thread length

16 mm

Hexagon angular dimension

31 mm

Suitable for cable diameter

10.0-16.0 mm

Material

Metal

Material quality

Brass

Surface protection

Nickel-plated

Halogen free

N

Glass-fibre reinforced

N

Degree of protection (IP)

IP68

Shock resistant

N

Colour

Natural colour

Bend radius protection/trumpet flare

N

With locknut

N

Model

Straight

Flat cable coupling

N

Explosion-tested version

Y

For Ex-zone gas

None

For Ex-Zone dust

None

EMC-version

N

Documents/Support Tools

Marketing Brochure

Click here