Catalog No. : EXN/M32-M25/R
Description: BRASS REDUCER M32 MALE TO M25 FEMAL
UPC: 5011949003194
Descriptors
| Category | Electrical conduit coupling | 
| Application | Suitable for use in Zone 1, 2, 21, 22 Exd & Exe to Reduce Conduit Connections | 
Specifications
| Flexibility | Rigid | 
| Material | Nickel Plated Brass | 
| Color | Metallic | 
Classifications
| Brand Name | Kopex-Ex | 
| Standard | UL1203, IECEX, ATEX, INMETRO, EACEX, CNEX | 
Dimensions
| Trade Size | Male M32 , Female M25 | 
Compliance and Certifications
| RoHS | RoHS3 Compliant | 
| REACH | REACH 247 Compliant | 
| TSCA | TSCA Section 6(h) Compliant | 
| POPs | POPs 28 Compliant | 
| Thread type inner thread | Metric | 
| Thread size inner thread metric | 25 | 
| Thread type outer thread | Metric | 
| Thread size outer thread metric | 32 | 
| Material | Brass | 
| Nickel-plated | Y | 
| Explosion-proof | Y | 
 
	
								