Catalog No. : EXN/050-075/E
Description: N/P BRASS ENLARGER 1/2 TO 3/4IN
UPC: 5011949012165
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
Suitable for use in Zone 1, 2, 21, 22 Exd & Exe to Enlarge Conduit Connections |
Specifications
|
Flexibility |
Rigid |
|
Material |
Nickel Plated Brass |
|
Color |
Metallic |
Classifications
|
Brand Name |
Kopex-Ex |
|
Standard |
UL1203, IECEX, ATEX, INMETRO, EACEX, CNEX |
Dimensions
|
Trade Size |
Male 1/2 in , Female 3/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Thread type inner thread |
NPT |
|
Thread size inner thread (inch) |
3/4 inch |
|
Thread type outer thread |
NPT |
|
Thread size outer thread (inch) |
1/2 inch |
|
Material |
Brass |
|
Nickel-plated |
Y |
|
Explosion-proof |
Y |