Catalog No. : EXN/038/SP
Description: 3/8NPT STD STOPPING PLUG NICKEL PLA
UPC: 5011949014176
Descriptors
|
Category |
Cable end sleeve |
|
Application |
Provide Protection for the End of Conduit Systems |
Specifications
|
Material |
Nickel Plated Brass |
|
Color |
Metallic |
|
Connection |
Right, screwed |
Classifications
|
Brand Name |
Kopex-Ex |
|
Standard |
UL1203, ATEX :- Baseefa 08ATEX0324, IECEx :- IECEx BAS08.0109 |
Dimensions
|
Size |
3/8 Inch NPT Thread |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
3/8 inch |
|
Material |
Metal |
|
Material quality |
Brass |
|
Surface protection |
Nickel-plated |
|
Colour |
Natural colour |
|
For Ex-zone gas |
1, 2 |
|
For Ex-Zone dust |
21, 22 |
Documents/Support Tools
|
Marketing Brochure |