Catalog No. : EXLUB0310
Description: 16MM GS-PVC COAT EX COND 10M - BL
UPC: 5011949241114
Descriptors
|
Category |
Liquid Tight Conduit |
|
Application |
Can Be Used with Ex LT Fittings for Ex E Systems or Combination Ex LT and HA-G1 Fittings for Ex D E Systems |
Specifications
|
Radius |
50 mm |
|
Flexibility |
Pliable |
|
Material |
Galvanized Steel Core and Copper Grounding Wire with PVC Covering |
|
Color |
Black |
Classifications
|
Brand Name |
Kopex-Ex |
|
Standard |
UL E76358, Approved to EN/IEC 60079-0, 60079-7, 60079-31 UL360 |
Dimensions
|
Trade Size |
3/8 in , NC16 |
|
Inside Diameter |
12.5 mm |
|
Length |
10 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
16 mm |
|
Nominal size in inch |
3/8 inch |
|
Inner diameter |
12.5 mm |
|
Material |
Steel |
|
Surface protection |
Other |
|
Bending radius, static |
50 mm |
|
Colour |
Black |
|
Bending strength |
Pliable |
|
With approval according to UL |
Y |