Catalog No. : EXLT0530
Description: 25MM GS-LSZH COAT EX COND 30M - BL
UPC: 5011949001244
Descriptors
|
Category |
Liquid Tight Conduit |
|
Special Features |
Limited Fire Hazard, Zero Halogen (BS6425 Pt1) |
|
Application |
Connection for Conduit Systems when Low Fire Hazard is Needed |
Specifications
|
Material |
Galvanized Steel Core with Low Fire Hazard Coating |
|
Color |
Black |
Classifications
|
Brand Name |
Kopex-Ex |
|
Standard |
LUL complient (E1042A6) |
Dimensions
|
Trade Size |
25 mm |
|
Inside Diameter |
21 mm |
|
Length |
30 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
25 mm |
|
Nominal size in inch |
3/4 inch |
|
Material |
Steel |
|
Surface protection |
Untreated |
|
Sheathing material 1st coating |
Megolon, flame retardant |
|
Bending radius, static |
110 mm |
|
Colour |
Black |
|
Bending strength |
Flexible |
|
Approved according to DIN EN 61386-23 |
Y |