Catalog No. : EXLB0350
Description: 16MM GS-PVC COAT EX COND 50M - BL
UPC: 5011949019720
Descriptors
|
Category |
Liquid Tight Conduit |
|
Special Features |
Flame Retardant PVC Covering |
|
Application |
Connection for Conduit Systems when Oil and Acid Resistance is Needed |
Specifications
|
Material |
Galvanized Steel Core with Flame Retardant PVC Covering |
|
Color |
Black |
Classifications
|
Brand Name |
Kopex-Ex |
|
Standard |
IEC 61386 |
Dimensions
|
Trade Size |
16 mm |
|
Inside Diameter |
12.5 mm |
|
Length |
50 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E135398 | N/A | YDRQ | N/A | N/A |
|
Nominal diameter |
16 mm |
|
Nominal size in inch |
3/8 inch |
|
Inner diameter |
12.5 mm |
|
Material |
Steel |
|
Surface protection |
Other |
|
Sheathing material 1st coating |
PVC, flame retardant |
|
Bending radius, static |
50 mm |
|
Colour |
Black |
|
Bending strength |
Flexible |
|
Approved according to DIN EN 61386-23 |
Y |