Catalog No. : EXH340A11400
Description: FLEX. CONN. 4 HOLES 3400AMP 1400MM
UPC: 75114401326
- Extra Flexible Links for Heavy Duty Applications.
- 36 AWG Individual Wire Gauge Size
- 4 Hole NEMA Pads on Both Sides.
Descriptors
|
Category |
Flexible braid |
|
Special Features |
4 Hole Nema Pads |
|
Application |
Suitable wherever it is necessary to take up expansion, severe vibration and/or misalignment when connecting Transformers, Switchgear, Generators or Busbars. Extra-Flexible Links for Heavy-Duty Applications. |
Specifications
|
Conductor Material |
Tin-Plated Copper |
|
Conductor Category |
Very Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Boreal |
|
Standard |
IEEE / ANSI C37, 34 |
Dimensions
|
Cable Width |
101 mm |
|
Cable Length |
1400 mm |
|
Conductor material |
Copper, tinned |
|
Conductor category |
Class 6 = very flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
101 mm |
|
Cable width approx. |
4 inch |
|
Cable height approx. |
1400 mm |
|
Cable height approx. |
55.118 inch |