Catalog No. : EXH235A1508
Description: EXFLEX BRAID 4 HOLES 2350AMP 508MM
UPC: 75114419901
- Extra Flexible Links for Heavy Duty Applications.
- 36 AWG Individual Wire Gauge Size
- 4 Hole NEMA Pads on Both Sides.
Descriptors
|
Category |
Flexible braid |
|
Special Features |
Extra Flexible Braid, 4-Hole NEMA Pad |
|
Application |
Suitable wherever it is necessary to take up expansion, severe vibration and/or misalignment when connecting Transformers, Switchgear, Generators or Busbars. |
Specifications
|
Conductor Material |
Tin-Plated Copper |
|
Conductor Category |
Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Boreal |
|
Standard |
IEEE/ANSI C37.34 |
Dimensions
|
Cable Width |
3-3/4 in , 95.3 mm |
|
Cable Length |
20 in , 508 mm |
|
Conductor material |
Copper, tinned |
|
Conductor category |
Class 6 = very flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
96 mm |
|
Cable width approx. |
3.75 inch |
|
Cable height approx. |
508 mm |
|
Cable height approx. |
20 inch |