Catalog No. : EXH150A1260
Description: FLEX. CONN. 4 HOLES 1500AMP 260MM
UPC: 75114420228
Descriptors
|
Category |
Flexible braid |
|
Special Features |
4-Hole Pad |
Specifications
|
Conductor Material |
Tin-Plated Copper |
|
Conductor Category |
Very Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Boreal |
Dimensions
|
Cable Width |
3 in , 76 mm |
|
Cable Length |
10.23 in , 260 mm |
|
Conductor material |
Copper, tinned |
|
Conductor category |
Class 6 = very flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
76 mm |
|
Cable width approx. |
3 inch |
|
Cable height approx. |
260 mm |
|
Cable height approx. |
10.62 inch |