Catalog No. : EXH140A1330
Description: FLEXIBLE BRAID LENGTH 330MM
UPC: 75114359498
- Extra Flexible Links for Heavy Duty Applications.
- 36 AWG Individual Wire Gauge Size
- 4 Hole NEMA Pads on Both Sides.
Descriptors
|
Category |
Flexible braid |
|
Special Features |
4-Hole NEMA Pad with 9/16 inch holes. 0.25 inch Thick. |
|
Application |
Suitable for wherever it is necessary to take up Expansion, Severe Vibration and/or Misalignment when Connecting Transformers, Switchgear, Generators or Busbars. |
Specifications
|
Conductor Material |
Tin-Plated Copper |
|
Conductor Category |
Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Boreal |
Dimensions
|
Cable Width |
3 in |
|
Cable Length |
330 mm |
|
Conductor material |
Copper, tinned |
|
Conductor category |
Class 6 = very flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
76 mm |
|
Cable width approx. |
3 inch |
|
Cable height approx. |
330 mm |