Catalog No. : EXFM04F
Description: FIBRE WASHER 20MM
UPC: 5011949015739
Sealing Joint Washer, M20 Metric Thread, Outside Diameter 26 Millimeters, Thickness 1.6 Millimeters, Fibre
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Seal washers |
|
Application |
Used for Sealing Conduit Systems |
Specifications
|
Material |
Fibre |
|
Color |
Yellow |
|
Fits Bolt Sizes |
M20x1.5 |
Classifications
|
Brand Name |
Kopex-Ex |
Dimensions
|
Thickness |
1.6 mm |
|
Outside Diameter |
26 mm |
|
Inside Diameter |
M20 thread |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001181 Sealing ring
|
Model |
Flat sealing |
|
Outer diameter |
26 mm |
|
Thickness |
1.6 mm |
|
Material |
Other |
|
Fitting for thread size metric |
20 |