Catalog No. : EXF21-G
Description: PVC CTD EXT COVER FOR DEVICE BOX
UPC: 704508017248
PVC Coated Extension Cover for Device Box, Takes Covers and Flush Rectangular Wiring Devices or Plug Receptacles with Housins, Extension Depth 2-1/2 Inch, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Iron |
|
Finish |
PVC Coated |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Shape |
Rectangular |
|
Type of fastening |
Screwing |
|
Model |
Other |
|
Colour |
Grey |
|
With connection cable |
N |