Catalog No. : EXF11-G
Description: PVC CTD 1GANG EXTENSION 1IN DEPTH
UPC: 704508018757
PVC Coated Single Gang Extension, Depth 1 Inch, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
Specifications
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Hub Size |
1 in , 27 mm |