Catalog No. : EXEP/50
Description: EPOXY PUTTY PACK 50G FOR G1 FITTING
UPC: 5011949017245
Epoxy Putty Gland Only Pack 50G G1, Do not Use for G2
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Putties |
|
Application |
For use with G1 |
Classifications
|
Brand Name |
Kopex-Ex |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC000529 Adhesive
|
Application |
Cable pulling system |
|
Packaging |
Other |
|
Net weight |
50 g |