Catalog No. : EXCGM20ML
Description: M20 NYL CBLE GLND 15MM THRD 10-14MM
UPC: 5011949229778
Descriptors
|
Category |
Cable gland connector |
|
Application |
Provide Secure Cable Connections Through Knockouts and Threaded Entries |
Specifications
|
Conductor Range |
10 to 14 Millimeters |
|
Material |
Nylon |
|
Color |
Black |
|
Temperature Rating |
-20 to 80 C |
|
Environmental Conditions |
Incread Safety Ex e and Intrinsic Safety Ex i |
Classifications
|
Brand Name |
Kopex-Ex |
|
Standard |
Approved to EN60079-0, 60079-7, 60079-11, 60079-31 |
Dimensions
|
Size |
M20 |
|
Thread type |
Metric |
|
Nominal thread size metric/PG |
20 |
|
Pitch thread |
1.5 mm |
|
Thread length |
15 mm |
|
Hexagon angular dimension |
27 mm |
|
Suitable for cable diameter |
10.0-14.0 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
N |
|
Glass-fibre reinforced |
N |
|
Degree of protection (IP) |
IP68 |
|
Shock resistant |
N |
|
Colour |
Black |
|
Bend radius protection/trumpet flare |
N |
|
With locknut |
N |
|
Model |
Straight |
|
Flat cable coupling |
N |
|
Explosion-tested version |
Y |
|
For Ex-zone gas |
None |
|
For Ex-Zone dust |
None |
|
EMC-version |
N |