Catalog No. : EXB150A1304
Description: EXTRA FLEX BRAID 2H NEMA 12IN LONG
UPC: 75114374538
- Extra Flexible Links for Heavy Duty Applications.
- 36 AWG Individual Wire Gauge Size
- 2 Hole NEMA Pads on Both Sides
Descriptors
|
Category |
Flexible braid |
|
Special Features |
2 holes NEMA, Extra-Flexible braided connectors using 36 AWG individual wires in braid construction for extra flexibility. These connectors are made with tin or silver plated high-conductivity 99.9% pure copper ferrules formed on each end. Individual wires used in braid are tinned prior to weaving so that maximum protection from corrosion is provided. |
|
Application |
These highly flexible connectors are suitable wherever it is necessary to take up expansion,severe vibration and/or misalignment when connecting Transformers, Switchgear, Generators or Busbars. |
Specifications
|
Conductor Material |
Tin-Plated Copper |
|
Conductor Category |
Very Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Boreal |
Dimensions
|
Cable Width |
1.5 in |
|
Cable Length |
12 in |
|
Conductor material |
Copper, tinned |
|
Conductor category |
Class 6 = very flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
38.1 mm |
|
Cable width approx. |
1.5 inch |
|
Cable height approx. |
304 mm |
|
Cable height approx. |
12 inch |