Catalog No. : EXB110A1304S
Description: EX-FLEX BRAID TNCU 1100A 2H 304MM S
UPC: 75114421096
- Extra Flexible Links for Heavy Duty Applications.
- 2 Hole NEMA Pads on Both Sides - Silver Plated
Descriptors
|
Category |
Flexible braid |
|
Special Features |
2 Hole Nema Pads Silver Plated |
|
Application |
Suitable wherever it is necessary to take up expansion, severe vibration and/or misalignment when connecting Transformers, Switchgear, Generators or Busbars. Extra-Flexible Links for Heavy-Duty Applications. |
Specifications
|
Conductor Material |
Tin Plated Copper |
|
Conductor Category |
Extra Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Boreal |
|
Standard |
IEEE / ANSI C37, 34 |
Dimensions
|
Cable Width |
1.5 in |
|
Cable Length |
12 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Conductor material |
Copper, tinned |
|
Conductor category |
Class 6 = very flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
1.5 inch |
|
Cable height approx. |
304 mm |
|
Cable height approx. |
12 inch |