Catalog No. : EXB110A1304
Description: EX-FLEX BRAID TNCU 1100A 2H 304MM
UPC: 783786360871
- Extra Flexible Links for Heavy Duty Applications.
- 36 AWG Individual Wire Gauge Size
- 2 Hole NEMA Pads on Both Sides
Descriptors
|
Category |
Flexible braid |
|
Special Features |
2 Hole Nema Pads |
|
Application |
Suitable wherever it is necessary to take up expansion, severe vibration and/or misalignment when connecting Transformers, Switchgear, Generators or Busbars. Extra-Flexible Links for Heavy-Duty Applications. |
Specifications
|
Conductor Material |
Tin-Plated Copper |
|
Conductor Category |
Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Boreal |
|
Standard |
IEEE / ANSI C37, 34 |
Dimensions
|
Cable Width |
38.1 mm |
|
Cable Length |
304 mm |
|
Conductor material |
Copper, tinned |
|
Conductor category |
Class 6 = very flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
38.1 mm |
|
Cable width approx. |
1.5 inch |
|
Cable height approx. |
304 mm |