Catalog No. : EXB0610
Description: 32MM PA12 EX CONDUIT 10M - BL
UPC: 5011949001374
Descriptors
|
Category |
Flexible Non-Metallic Conduit |
|
Application |
Approved for Use in Ex e, Ex tb Applications for Zones 1, 2, 21, and 22 |
Specifications
|
Radius |
Static: 55 mm , Dynamic: 110 mm |
|
Material |
Nylon |
|
Color |
Black |
Classifications
|
Brand Name |
Kopex-Ex |
|
Standard |
ATEX :- Baseefa08 ATEX003x, IECEx :- IECEx BAS08.0001X |
Dimensions
|
Trade Size |
32 mm |
|
Outside Diameter |
34.4 mm |
|
Length |
10 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
32 mm |
|
Nominal size in inch |
1 inch |
|
Outer diameter |
34.4 mm |
|
Material |
Polyamide 6 |
|
Bending radius, static |
55 mm |
|
Bending radius, dynamic |
110 mm |
|
UV resistant |
Y |
|
Colour |
Black |
|
Sheathing material |
Not sheathed |
|
Bending strength |
Flexible |
|
Lengthwise slotted |
N |
|
Halogen free |
Y |
|
Approved according to UR |
Y |