Catalog No. : EXB0450
Description: 20MM PA12 EX CONDUIT 50M - BL
UPC: 5011949003002
Descriptors
|
Category |
Flexible Non-Metallic Conduit |
|
Application |
Approved for Use in Ex e, Ex tb Applications for Zones 1, 2, 21, and 22 |
Specifications
|
Radius |
Static: 40 mm , Dynamic: 75 mm |
|
Material |
Nylon |
|
Color |
Black |
Classifications
|
Brand Name |
Kopex-Ex |
|
Standard |
ATEX :- Baseefa08 ATEX003x, IECEx :- IECEx BAS08.0001X |
Dimensions
|
Trade Size |
20 mm |
|
Outside Diameter |
21.2 mm |
|
Length |
50 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
20 mm |
|
Nominal size in inch |
1/2 inch |
|
Outer diameter |
21.2 mm |
|
Material |
Polyamide 6 |
|
Bending radius, static |
40 mm |
|
Bending radius, dynamic |
75 mm |
|
UV resistant |
Y |
|
Colour |
Black |
|
Sheathing material |
Not sheathed |
|
Bending strength |
Flexible |
|
Lengthwise slotted |
N |
|
Halogen free |
Y |
|
Approved according to UR |
Y |