Catalog No. : EXA035A3500
Description: XFLEX BRAID TNCU 350A 7/16 1H 500MM
UPC: 783786469260
Tinned Copper, Extra Flexible Braid Connector, EXA Series, 1-Hole Pads with NEMA Standard 7/16 inch (111.1 mm) Hole, 19.685 inch (500 mm) long, 1-1/2 inch (38 mm) wide, 3/16 inch (4.7 mm) thick. Pad 1.5 inch x 1.5 inch. 1 Braid in Assembly. 36 AWG Individual Strand.
View More
View Less
For more info visit:
electrification.us.abb.com
- Extra Flexible Links for Heavy Duty Applications.
- 36 AWG Individual Wire Gauge Size
- 1 Hole NEMA Pads on Both Sides
Descriptors
|
Category |
Flexible braid |
|
Special Features |
1 Hole Nema Pads |
|
Application |
Suitable wherever it is necessary to take up expansion, severe vibration and/or misalignment when connecting Transformers, Switchgear, Generators or Busbars. Extra-Flexible Links for Heavy-Duty Applications. |
Specifications
|
Conductor Material |
Tin-Plated Copper |
|
Conductor Category |
Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Boreal |
|
Standard |
IEEE / ANSI C37, 34 |
Dimensions
|
Cable Width |
38 mm |
|
Cable Length |
500 mm |