Catalog No. : EXA035A1152
Description: EX-FLEX BRAID TNCU 350A 1H 152MM
UPC: 75114325035
- Extra Flexible Links for Heavy Duty Applications.
- 36 AWG Individual Wire Gauge Size
- 1 Hole NEMA Pads on Both Sides
Descriptors
|
Category |
Flexible braid |
|
Special Features |
Extra Flexible Braid, 1-Hole NEMA Pad |
|
Application |
Suitable wherever it is necessary to take up expansion, severe vibration and/or misalignment when connecting Transformers, Switchgear, Generators or Busbars. |
Specifications
|
Conductor Material |
Tin-Plated Copper |
|
Conductor Category |
Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Boreal |
|
Standard |
IEEE/ANSI C37.34 |
Dimensions
|
Cable Width |
1-1/2 in , 38.1 mm |
|
Cable Length |
6 in , 152 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Conductor material |
Copper, tinned |
|
Conductor category |
Class 6 = very flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
38 mm |
|
Cable width approx. |
1.5 inch |
|
Cable height approx. |
152 mm |