Catalog No. : EX-M50
Description: M50EEXE STOPPING PLUG WITH SEALING
UPC: 5011949018594
Descriptors
|
Category |
Cable end sleeve |
|
Application |
Provide Protection for the End of Conduit Systems |
Specifications
|
Insulation |
IP66-68 |
|
Material |
Flame Retardant Polyamide/Nylon 6 |
|
Color |
Black |
|
Connection |
Right, screwed |
Classifications
|
Brand Name |
Kopex-Ex |
|
Standard |
ATEX :- Baseefa 08ATEX0324, IECEx :- IECEx BAS08.0109 |
Dimensions
|
Size |
M50 Thread |
|
Thread type |
Metric |
|
Nominal thread size metric/PG |
50 |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Colour |
Black |
|
For Ex-zone gas |
1, 2 |
|
For Ex-Zone dust |
21, 22 |