text.skipToContent text.skipToNavigation

Catalog No. : EWZ-03

Description:  RAW-IN TOOL WITH HANDLE PA6

UPC: 786209955937

Draw-In Tool with Handle, For Use with Wires and Cables
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Special Features

With Handles

Application

Suitable for Drawing In Cables or Wires Into PMA COFLEX or Other Slit Conduits

Specifications

Material

Polyamide

Color

Black

Classifications

Brand Name

PMA

Compliance and Certifications

POPs POPs 28 Compliant