Catalog No. : EVIA2301-G
Description: PVC CTD SEALED LUMINAIRE HUB 3/4IN
UPC: 704508029180
PVC Coated Factor Sealed Incandescent Luminaire, Medium Base with Guard Mounting Style Pendant Mount, Hub Size 3/4 Inch/21 Metric, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Accessories for luminaire mounting box |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
3/4 Inch/21mm |