text.skipToContent text.skipToNavigation

Catalog No. : ETHSPHDWH

Description:  EXPRESS TRAY STANDARD SPLICE WHITE

UPC: 626490939073

Hot-Dipped Galvanized Steel Universal Splice, Top Length 1.312 Inches (33.3mm), Top Width 0.875 Inches (22mm), Bottom Length 1.125 Inches (28.6mm), Bottom Width 1.0 Inch (25.4mm), White
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

1.31 in , 33.3 mm

Width

Top 0.875 to 1 in , 22 to 25.4 mm