Catalog No. : ET228-G
Description: PVC CTD COND BODY TEE 3/4IN HUB GRY
UPC: 704508012311
PVC Coated Conduit Body Tee, Hub Size 3/4 Inch x 3/4 Inch x 3/4 Inch, 4 Inch Length, 3 Inch Width, Iron Alloy, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
Specifications
|
Material |
Iron |
|
Finish |
PVC Coated |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Hub Size |
3/4 in , 21 mm |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
|
Model |
Other |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Other |