text.skipToContent text.skipToNavigation

Catalog No. : ESV324-TTPP-6622

Description:  VAULT STYLE,4WAY,3PH,27KV SWGR

UPC: 783786128631

Multi-Way Vault Type Switch Gear, Three-Phase, 27kV, 4 Way, with (2) Three-Phase Vacuum Switches (2) Three-Phase Vacuum Interrupters, 600/200 Amp Terminations
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Vault

Specifications

Voltage Rating

27 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold