text.skipToContent text.skipToNavigation

Catalog No. : ESV314-TTPP-6666

Description:  MULTI-WAY-3PHASE-VAULT-15KV, 600A

UPC: 783786806317

Multi-Way Vault Type Switch Gear, Three-Phase, 15.5kV, 4 Way, with (2) Three-Phase Vacuum Switches (2) Three-Phase Vacuum Interrupters, 600 Amp Terminations
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Vault

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold