text.skipToContent text.skipToNavigation

Catalog No. : ESS332-TT-66

Description:  SUB GEAR 2WAY W/2MVS 600AMPS 38KV

UPC: 75114244336

Multi Way Switch, SubSurface, 3 Phase, 38 kv, 2 Way, Molded Vacuum Switch, 600 Amps
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Subsurface

Specifications

Voltage Rating

38 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold