text.skipToContent text.skipToNavigation

Catalog No. : ESS322-V-66-MOD

Description:  MULTIWAY,SUBSURFACE,27KV,2-WAY,

UPC: 75114407052

Multi-Way Switch, Type SubSurface, Three-Phase, 27kV, 2 Way, Three-Phase MVS with 120VAC Motor, 600 Amp Terminations, Modular
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Subsurface

Specifications

Voltage Rating

27 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold