text.skipToContent text.skipToNavigation

Catalog No. : ESS322-O-66-MOD-SA

Description:  27KV 3P 2WAY 600A VAC INTERRUPTER

UPC: 783786953660

Multi-Way Sub Surface Switch Gear, Three-Phase, 27kV, 2 Way, with Three-Phase Vacuum Interrupter, 600 Amp Terminations, 80 Control, Modular
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Subsurface

Specifications

Voltage Rating

27 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold