text.skipToContent text.skipToNavigation

Catalog No. : ESS315-VVTTT-66666

Description:  SWITCHGEAR,N/W 15KV,5WAY,95BIL,600A

UPC: 783786853663

Multi-Way Sub Surface Switch Gear, Three-Phase, 15.5kV, 5 Way, with (2) Three-Phase Vacuum Switches with 120 Vac Motor (3) Three-Phase Vacuum Switches, 600 Amp Terminations
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

5-Way

Application

Subsurface

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold