text.skipToContent text.skipToNavigation

Catalog No. : ESS314-VVVV-6666

Description:  15KV 3PH 4WAY SWGR SUBSURF VVVV6666

UPC: 783786496921

Multi-Way Sub Surface Switch Gear, Three-Phase, 15.5kV, 4 Way, with (4) Three-Phase Vacuum Switches with 120 Vac Motor, 600 Amp Terminations
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Subsurface

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold