text.skipToContent text.skipToNavigation

Catalog No. : ESS314-UUBB-2222

Description:  SUBGEAR3PH 15KV 4WAY 2MO SW 200/200

UPC: 783786491483

Multi-Way Sub Surface Switch Gear, Three-Phase, 15.5kV, 4 Way, with (2) Three-Phase Vacuum Switches 12-24 Vdc Motor (2) Solid Tap/Direct Bus Connections (600 or 200A), 200 Amp Terminations
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Subsurface

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

Elastimold