text.skipToContent text.skipToNavigation

Catalog No. : ESS314-TTTL-6662

Description:  15KV 3PH 4WAY SWGR SUBSURF TTTL6662

UPC: 75114183512

Multi-Way Sub Surface Switch Gear, Three-Phase, 15.5kV, 4 Way, with (3) Three-Phase Vacuum Switches (1) Single-Phase Vacuum Interrupter, 600/200, Amp Terminations
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Subsurface

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold