text.skipToContent text.skipToNavigation

Catalog No. : ESS314-TLLL-2222

Description:  SUB SURFACE SWGR,15KV,4WAY,200A

UPC: 75114183529

Multi-Way Sub Surface Switch Gear, Three-Phase, 15.5kV, 4 Way, with (1) Three-Phase Vacuum Switches (3) Single-Phase Interrupters, 200 Amp Terminations, Modular
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Subsurface

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

Elastimold